IESNA:LM-63-2002
[TEST]P1055349
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DRP-H485D930-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 2, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1020
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 17.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
674.2 666.9 664.1 659 652.2 643.8 632.5 620.7 607.1 591.9
573.9 556.4 536.7 516.9 496.1 474.7 452.7 430.1 407 382.2
359.1 334.3 309.5 285.3 260.4 235.1 209.7 183.2 157.3 131.9
105.4 82.3 60.3 40 20.9 6.8 0
674.2 678.2 673.7 665.8 652.8 634.8 613.3 591.4 564.9 539.5
512.4 484.8 454.9 424.5 393.5 363 332.6 302.7 274 245.2
217.6 190.5 164.6 139.8 120.1 104.3 89.6 75.5 63.1 51.3
41.2 32.1 23.7 16.3 10.1 4.5 0
674.2 670.3 661.8 642.1 613.9 585.2 551.9 516.4 477.5 438.6
398 359.1 321.3 286.4 254.2 223.8 192.8 171.4 155.6 140.4
125.1 112.7 100.9 89.6 80.1 71 62 54.1 46.8 39.5
32.1 25.9 20.3 14.7 9 4.5 0
674.2 670.3 653.4 624.1 590.2 549.6 506.8 460 413.2 368.1
324.7 286.4 249.7 214.8 189.4 172.5 156.2 142.6 128.5 116.7
106 96.4 87.4 78.9 71 63.7 56.4 49.6 42.8 36.6
30.4 24.8 19.2 14.1 9 4.5 0
674.2 672 655.6 623.5 584.6 541.2 493.3 441.4 391.8 345.6
301.6 262.7 224.9 196.2 178.7 162.9 148.8 135.9 122.9 111.6
102 93 84.6 76.7 68.8 61.4 54.7 48.5 41.7 35.5
29.9 24.2 18.6 13.5 8.5 3.9 0
